Low Profile Sturdy Bracket: FH110
FOR USE WITH FLEXHEAD FH200 Series and FH300 Series Hoses
Available in 24" and 48" length
Fully assembled out of the box for ease of installation
No loose parts
24" Bracket is UL Listed and FM Approved. 48" Bracket is only FM Approved
Stable 6” width mounting bracket
The FlexHead® FH110 Low Profile Sturdy Bracket offers installers a proven choice for connecting sprinklers to branch lines. The FH110 bracket can be installed to suspended ceiling t-grids without specialty tools and hardware. The low profile and superior adjustability of the bracket and hub allow for accurate palcement of sprinklers in 24" and 48" ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The FH110 bracket is compatible with the FlexHead FH200 Series SuperFlex Hoses, FlexHead FH300 Series UltraFlex Hoses.
The FH110 bracket is available in 24” and 48” lengths. The 24” bracket is cULus Listed and FM Approved. The 48" bracket is FM Approved.
FH300 Series UltraFlex Hoses
FH200 Series SuperFlex Hose