The Fig. 7401 RigidLOK Coupling utilizes a technologically advanced housing design that conforms to and grips the pipe. Coupling installation is fast and easy, remove only one nut and swing the housing over the gasket and into the grooves. The exclusive GuideLOK feature automatically separates the grooved pipe ends and guides the coupling into position as the bolts are tightened. Precisely sized and oriented tines in the housing key section firmly grip the pipe. The combination of these designed in features produce a secure, rigid pipe joint connection. The Figure 7401 RigidLOK Coupling with a Pre-Lubricated Grade “E” EPDM, Type “A” gasket (coupling is easily identified by purple nuts) is intended for use in fire protection systems installed in accordance with NFPA Standard 13 “Sprinkler Systems.”
*When ordering, refer to product as FP7401.
FP7074* Cap
7052 22-1/2° Elbow
7063 Threaded Tee
Fire Protection 7450* 90° Short Pattern Elbow
7065FP Standpipe Tee
7064 Reducing Threaded Tee
FP7060S* Standard Tee
7068FP Cross
SE5-SLT SlideLOK® Pre-Installed End of Line Fitting
FP 7074SLT SlideLOK® Pre-Installed Cap & Coupling