The Gruvlok® Fire-Rite™ short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 300 psi pressure rating. It is designed for minimum pressure drop and uniform strength.
Fire-Rite™ fittings are painted to industry specification and are available galvanized for more corrosive environments.
- CAD design increases internal diameters and provides superior flow capability
- Exceeds the headloss requirements of NFPA 13
- Fire-Rite™ fittings are cast from ASTM A-536 Ductile Iron to Grade 65-45-12
Materials Specification
CAST FITTINGS:
Ductile Iron conforming to ASTM A-536
COATINGS:
- Rust inhibiting paint Color: ORANGE (standard) or
- Hot Dipped Zinc Galvanized conforming to ASTM A-153 (optional)
- Other available options: Example: RAL3000 or RAL9000 Series
FP 7074SLT SlideLOK® Pre-Installed Cap & Coupling
FP7401 RigidLOK® Coupling
FP7460* Short Pattern Tee
7068FP Cross
7073 Eccentric Reducer
SE5-SLT SlideLOK® Pre-Installed End of Line Fitting
FP7060S* Standard Tee
FP7051* Standard 45° Elbow
7063 Threaded Tee
7052 22-1/2° Elbow