The HB-Mega Series is UV resistant and suitable for installations on all types of roofing surfaces and on ground applications and can be used as a curb (sleeper) replacement. The HB-MEGA series can support natural gas, refrigeration, light to heavier pipe hanger support systems, and Adjustable and Fixed Duct Support Systems.
Features
- 100% Recycled Rubber
- All 4 corners coated with ANSI #2535.1-1998 orange
- ASTM D575 Method B – Modified – Compression/Deflection tested/accredited
- ASTM D1171 Modified – Ozone Resistance tested/accredited
- Freeze/Thaw Environmental Simulation tested/accredited
HBS-DS Duct Support Series with Adjustable Width
HBS-CES-Raised Bridge
HBS-Standard-Base Only
HBS-CB-Bridge Series
HBS-PH 48" Light Duty Pipe Hanger Support Series with Top Support
HBS Base with H-132 Pre-Galv. Steel Channel and Rollers
HBS-PH 36" Medium Duty Pipe Hanger Support Series with Top Support
HB-Mega-Base Only
HBS-PH 48" Heavy Duty Pipe Hanger Support Series with Top Support
HBS-PH 36" Heavy Duty Pipe Hanger Support Series with Top Support