Fixed orifice low lead DZR brass double regulating valve. Intended for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Design according to BS7350. Tolerance on nominal Cvs +3% (test according to BS7350). 300 WOG (Maximum 300psi up to 160°F. Maximum 150psi at 260°F.)
FIG MBV-9519AB MBV-9519AB Fixed Orifice Double Regulating Low Lead Valves
CSV-9527AB DZR Brass On/Off Terminal Low Lead Balancing Valves
GBV-A Grooved End Balancing Valve, Angle
ABV-9909
CB800 Circuit Balancing Valve Flanged Ends, ANSI Class 125#
GBV-G Grooved End Balancing Valve, Straight
CB800 Circuit Balancing Valve Grooved Ends
MBV-9519 Fixed Orifice Double Regulating Valve
ABV-9907
MBV-9517 Fixed Orifice Double Regulating Valve