Shop-Gruv is the first shop-grade automated grooving machine of its kind. With three built-in roll sets and the ability to change roll sets in seconds, the Shop-Gruv eliminates up to 95% of changeover time compared to other groovers. Designed to maximize operator safety and efficiency, Shop-Gruv grooves from the bottom which eliminates pipe stand adjustments and unnecessary pipe handling. The servo-motor driven system is the most accurate and consistent groover available today.
Features & Benefits:
- Indexing, multi-head design: allows for quick transitions between pipe sizes, leading to 95% less roll-set changes and driving lean processes and material flow
- Touch screen: Enables simple, intuitive machine operation and a clean interface
- Pipe grooving: grooves from the bottom of the pipe, allowing constant stand height for all pipe sizes
- PLC/Servo Motor Operation: Enables accurate and consistent grooving
- Redundant safety systems: Provide constant safety assurance for operators and bystanders
- Pipe Range: 1" -20"
1007 Roll Groover
Model 3006 Roll Groover
Lift & Turn Equipment
3007 Roll Groover