Flanged Floater
- Available in Unibody or Split-body construction styles
- Unique, patented direct mount ISO top works with submerged live-load packing adjustment
- ½” to 10” size range
- ASME Class 150, 300 and 600 available
- “No O-ring construction” eliminates concerns about explosive decompression on Oil & Gas applications
- API 608 compliant and NACE compliant
- Special alloys are available: Alloy-20, Monel, Hastelloy
Quadrant F1 QVA - Unibody Flanged-End Ball Valves, Class 150 & 300
- Unibody Class 150 & 300 flanged ball valves
- ½” to 6” sizes
- NACE compliant
- API 607 5th edition fire-safe
- API 608 compliant
- Patented top works design allows direct mounting of ISO actuators
- Live-load, “submerged” stem packing allows easy packing adjustment with direct-mount actuator
Series FS70 - Full Port, Fire-Tested, Flanged Ball Valves - Class 150 & 300
Series FS50 - Full Port, Fire-Tested, Flanged Ball Valves - Class 150, 300, & 600
Series C70 - Full Port, Flanged Ball Valves - Class 150 & 300
Sharpe Series FSC74 - Fire-Safe. Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150
Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150
Series FS74 - Standard Port, Fire-Tested, Flanged Ball Valves - Class 150 & 300, API 608
Series M74 - Standard Port, Metal-Seated, Flanged Ball Valves - Class 150 & 300, API 608