Sharpe® polymer-seated, fire-tested, flanged ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-12" (DN 15-300) full port
- Pressure Class: ASME Class 150, ASME Class 300, ASME Class 600 (1/2", 2", 3", 4")
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: ASME B16.34, NACE MR0175
- End Connections: Flanged
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Locking Handle as standard
- Optional Oval Handles for smaller sizes
- Additional Options and Accessories - See Data Sheet
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series C74 - Cryogenic, Standard Port, Flanged Ball Valves - Class 150 & 300
F2-A: ASME Class 150 & 300, Flanged, Full Port, Ball Valves
Series CF74 - Standard Port, Flanged Ball Valve with Cavity Fillers - Class 150 & 300, API 608
Series 40 - Full Port, Lug & Wafer Ball Valves - Class 150
Series FS54 - Standard Port, Fire-Tested, Flanged Ball Valves - Class 150 & 300
Series M70 - Full Port, Metal-Seated, Flanged Ball Valves - Class 150 & 300, API 608
Series CF70 - Full Port, Flanged Ball Valve with Cavity Fillers - Class 150 & 300, API 608
D54- Sharpe Standard Port, Flanged, Diverter Ball Valves, ASME Class 150