• Maximum working pressure depending on coupling size and schedule of pipe:
1" to 6" - 1000 psi (68.9 bar)
8" - 800 psi (55.1 bar)
• All housings, gaskets and bolts identified by SCI logo
• Gasket Grade E - EPDM (green stripe) -30˚F (-34˚C) to +230˚F (+110˚C)
• Other gasket materials available by special order
• Ductile iron housings conform to ASTM A-536 Grade 65-45-12
• Groove dimensions to AWWA C-606
• Finishes: Orange enamel paint
Hot dipped galvanized conforming to ASTM A-153

472 Stainless Steel Rigid Coupling
74-CL & 74-SL Gruvlok Rigid Coupling
7401 RigidLOK® Coupling
7400 Rigidlite® Coupling
770 Rigid Coupling
COOPLOK Lightweight Rigid Coupling with Triple Seal Gasket
7401-2 Gruvlok RigidLOK Coupling
7401SS Stainless Steel Rigid Coupling
74 SlideLOK® Ready for Installation Coupling
COOPLOK Reducing Coupling