Anvil is pleased to offer Kennedy Valve flanged, grooved and wafer UL/FM Check Valves designed for the fire protection industry.
Kennedy Swing Check Valves are for use where backflow is to be prevented. The disc is designed with ample tolerances to compensate for seat ring wear. The spinning action of the disc creates a regrinding effect that cleans the seat ring of foreign particles. The disc is also self-adjusting. All moving parts of these valves are bronze to bronze, minimizing wear and corrosion problems.
There are two styles of Kennedy Valve figure 1126 available:
- Figure 1126 bronze disc with flanged ends available in size 2 1/2" - 12"
- Figure 1126A resilient disc with flanged ends available in size 2 1/2" - 12"
Features
- Working pressures: 2 1/2" - 12" cold water, non shock, 175 II
- Factory test pressure: Seat and shell 350 psi
- End flange drilling: 125 lb American standard
Kennedy Valve UL / FM Indicator Posts
Kennedy Valve UL / FM Grooved End Check Valves
Kennedy Valve UL / FM Wafer Check Valves