Kennedy Valve UL / FM Wafer Butterfly Valves are designed for use in the fire protection industry. They are 300 psi rated.
Note: This product includes the following figures: KVW300, KVW300C, KV01W
Features
- Comes in sizes 2 1/2”, 3”, 4”, 6”, and 8”
 - Double Seal design for bubble tight shut off
 - Outdoor rated
 - C.S.F.M. Listed
 - Lightweight
 - Corrosion resistant, fusion bonded coating
 - Low torque operation
 - Easy to read flag type indicator
 
						
						                    
																Kennedy Valve UL / FM Grooved Butterfly Valves
							
																Kennedy Valve UL / FM Wafer Check Valves
							
																Kennedy Valve UL / FM Indicator Posts