Welding system designed for connecting 1/2" - 2-1/2" with threaded outlets and up to 4" on grooved outlets on 1 1/4" - 8" pipe.
- Welds 1/2" - 2-1/2" threaded outlets
- 1-1/4" - 4" grooved outlets onto 1-1/4" - 8" pipe
- Programmable system to weld Merit outlets and be programmed for other outlets
- Touchscreen allows for the flexibility of custom screens and the use of bar codes to input data
- Pipe automatically moved to each outlet position on the pipe based on entered data
- Outlets may be welded within 6 1/2" of the start of the pipe and 3" from the end
- Outlets may be welded in the up, down, right or left positions
- Cycle time to cut hole and weld outlet onto pipe is approximately 32 seconds for 1/2" outlets and 55 seconds for 2 1/2" outlets
*Welding times depend on configurations
Manual Weld Station