Size Range: 1/4" through 7/8"
Material: Malleable iron
Finish: Plain
Service: For attaching hanger rod to various types of building attachments
Maximum Temperature: 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 16), WW-H-171-E (Type 16), ANSI/MSS SP-69 and MSS SP-58 (Type 16). UL Listed (Sizes 3/8" - 7/8") and FM Approved (Sizes 3/8" - 1/2").
Installation: Normally used with the split pipe ring Fig. 108.
Ordering: Specify rod tapping size, figure number and name.
290 Weldless Eye Nut - RH
290L Weldless Eye Nut - LH
157 Extension Piece
299 Forged Steel Clevis