Size Range: 3/8" through 7/8"
Material: Malleable iron
Finish: Plain or Zinc Plated
Maximum Temperature: 450° F
Service: For attaching hanger rod to various types of building attachments.
Approvals: UL Listed (3/8" - 7/8" rod size) and FM Approved (3/8" & 1/2" rod size).
Installation: May be used to form an integral part of malleable iron beam clamps Fig. 218.
Ordering: Specify rod size, figure number, name and finish.
290L Weldless Eye Nut - LH
110R Socket, Threaded Rod
299 Forged Steel Clevis
290 Weldless Eye Nut - RH