Size Range: 3/8" through 2-1/2"
Material: Forged steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: For use on high temperature piping installations.
Approvals: Complies with Federal Specification A-A-1192A (Type 17), WW-H-171-E (Type 17), ANSI/MSS SP-69 and MSS SP-58 (Type 17).
Features:
- Supports loads equal to the full limitation of the hanger rod.
- Provides flexible connection when used with straight thread rod.
Ordering: Specify rod size, figure number, name and finish. If other than standard combination of eye nut number and rod size, specify eye nut number and special rod tapping size.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user. Larger eye nuts featuring smaller rod sizes are commonly available.
110R Socket, Threaded Rod
290 Weldless Eye Nut - RH
299 Forged Steel Clevis
157 Extension Piece