Size Range: 3/8" through 5"
Material: Carbon steel
Finish: Plain or Zinc Plated
Ordering: Specify rod size, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
248X Linked Eye Rods - Not Welded
248 Threaded Eye Rod, Not Welded - RH
278 Welded Eye Rod - RH
142 Coach Screw Rods
253 Threaded Rod, Both Ends - LH & RH
278X Linked Eye Rods - Welded
148 Rod with Eye End
146 Cont. Threaded Rod
278L Welded Eye Rod - LH