Size Range: 3/8" through 2-1/2"
Service: The use of linked eye rods in a hanger assembly allows universal movement of the piping without bending and possible fracture of a straight rod.
Finish: Plain or Zinc Plated
Maximum Temperature: Fig. 248X: 650° F, Fig. 278X: 750° F
Ordering: Specify the size, length of each eye rod, figure number and finish.
Example:
7/8" Fig. 278X linked welded eye rod consisting of:
(L1) 7/8" Fig. 278 welded eye rod 1 ft. 2-1/2" in. long, center to end.
(L2) 7/8" Fig. 278 welded eye rod 1 ft. 2-1/2" in. long center to end.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
148 Rod with Eye End
248 Threaded Eye Rod, Not Welded - RH
140 Threaded Rod, Both Ends - RH
146 Cont. Threaded Rod
248X Linked Eye Rods - Not Welded
278 Welded Eye Rod - RH
248L Threaded Eye Rod, Not Welded - LH
278L Welded Eye Rod - LH
253 Threaded Rod, Both Ends - LH & RH
142 Coach Screw Rods