Size Range: 1/4" through 1-1/2" Stocked in six, ten, and twelve foot lengths. Other even foot lengths can be furnished to order.
Material: Carbon steel or Stainless Steel Gr 304
Threads: National Coarse (USS), rod threaded complete length.
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Maximum Temperature: Zinc Plated 450˚F, Stainless Steel 650° F
Approvals: Complies with MSS SP-58
Ordering: Specify rod diameter and length, figure number, name and finish.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
140 Threaded Rod, Both Ends - RH
278X Linked Eye Rods - Welded
248X Linked Eye Rods - Not Welded
278L Welded Eye Rod - LH
142 Coach Screw Rods
248L Threaded Eye Rod, Not Welded - LH
148 Rod with Eye End
253 Threaded Rod, Both Ends - LH & RH
278 Welded Eye Rod - RH