Size Range: 3/4" through 36"
Material:
- Figs. 160, 161, 162, 163, 164, and 165 are curved carbon steel plate.
- Figs. 165A and 166A are alloy steel manufactured from ASTM A 387 Grade 22 Chrome Molybdenum steel plate.
- Figs. 165A and 166A have a welded-in center plate in all sizes.
- All other saddles have a welded-in center plate for pipe sizes 12" and larger.
- All saddles are 12" long with side edges turned up.
Finish: Plain
Service: Designed for use on insulated high temperature systems where heat losses are to be kept to a minimum and to protect insulation against damage.
Maximum Temperature: 650° F carbon steel, 950° F alloy steel.
Approvals: Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B).
Features: Permits finished, weather tight covering at all points of pipe support.
Ordering: Specify pipe size, figure number and name. Data for 42" size available on request.
Installation: It is recommended that saddle be welded to the pipe.
181 Adjustable Steel Yoke Pipe Roll
275 Adjustable Pipe Roll Stand w/o Base Plate
277 Pipe Roll w/ Cast Iron Base Plate
274 Adjustable Pipe Roll Stand w/ Base Plate
160 1" Pipe Covering Protection Saddle
175 Roller Chair
171 Single Pipe Roll
163 2.5" Pipe Covering Protection Saddle
164 3" Pipe Covering Protection Saddle
165A 4" Pipe Covering Protection Saddle, Alloy