Size Range: 3/4" through 2"
Finish: Zinc Plated Steel (Hot-Dip Galvanized optional)
Service: Hanger for CPVC pipe in the horizontal position on the side of structural wood beams and Steel 20 Ga. (min) with hanger tab in the upward position only. It can also be used as a guide to limit movement of vertical CPVC pipe with the tab in the horizontal position.
Approvals: UL and ULC Listed.
Installation:
- Place hanger over pipe.
- Secure hanger to mounting surface with screws provided.
- Steel applications require one (1) #14 x 1" hex washer head self-drilling TEK screw. Not Supplied. Part Number STD-0090.
Features:
- Beveled edge design helps protect the CPVC pipe from any rough surface.
- Easily attaches to wood structure with #10 x 1" hex washer head self threading screw supplied with product. No pre-drilling required.
Ordering: Specify CPVC pipe size, figure number and description.
186 CPVC Two Hole Pipe Strap
184 CPVC Double Offset Hanger and Restrainer
188R CPVC Two Hole Standoff Hanger and Restrainer
187 CPVC Two Hole 90° Side Mount Strap
69 Adjustable Swivel Ring