NOTE: This product is discontinued, and remaining inventory is limited.
Efficient control of fluid in piping systems, the valve can be installed in any direction and features a locking handle.
• Full Port
• Working Pressure: 2000 PSI (138 bar)
• 2 Piece Body
• Blow out proof stem
• PTFE/RPTFE Seal and Packing
• Locking Handle
• Thread conform to ASME B1.20.1 (NPT)
• NACE MR0175
Series 5457 - Economy, Standard Port, 2-Piece Ball Valves - 1500 CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP