Sharpe® economy, polymer-seated, 2-piece CWP ball valves provide a lower cost solution in many applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-2" (DN 8-50) standard port
- Pressure Rating: 2000 CWP; 1500 CWP [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- End Connections: Threaded
- Blow-Out Proof Stem
- Lockable Handle as standard
- Optional Oval Handles
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
Series 50M - Economy, Full Port, 2-Piece Ball Valves - 1000 CWP
Series 50B - Full Port, Seal Welded, 2-Piece Ball Valves - 2000 CWP & 1500 CWP
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
Series OP54 - Standard Port 2-Piece Ball Valves