Sharpe® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications.
- Seal-Welded Design
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-3" (DN 8-80) full port
- Pressure Rating: 2000 CWP; 1500 CWP [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standards: MSS SP-110, NACE MR0175
- End Connections: Threaded
- Blow-Out Proof Stem
- Lockable Handle as standard
- Optional Oval Handles for smaller sizes
Series 11 - Economy, DIR-ACT TM Direct Mount, Full Port, 2-Piece Ball Valves - 1000 CWP
S5 - Quadrant Seal-Welded Ball Valves, 5000 PSI CWP
Series 5457 - Economy, Standard Port, 2-Piece Ball Valves - 1500 CWP
S1 - Quadrant Seal-Welded Ball Valves, 1000 PSI CWP
Series OP54 - Standard Port 2-Piece Ball Valves
Series OP50 - Full Port 2-Piece Ball Valves
12 - Quadrant Unibody Ball Valves, 2000 PSI CWP
Series 50C - Seal Welded, 2-Piece Ball Valves - 3000 CWP
S10 - Quadrant Seal-Welded Ball Valves, ASME Class 4500
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP