Size Range: 3/8" through 2-1/2"
Material: Carbon steel
Finish: Plain or Zinc Plated
Maximum Temperature: 650° F
Features: Through 1-1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1-3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
278X Linked Eye Rods - Welded
278L Welded Eye Rod - LH
248X Linked Eye Rods - Not Welded
248L Threaded Eye Rod, Not Welded - LH
253 Threaded Rod, Both Ends - LH & RH
140 Threaded Rod, Both Ends - RH
278 Welded Eye Rod - RH
146 Cont. Threaded Rod
142 Coach Screw Rods