Size Range: 3/8" through 2- 1/2"
Service: Used as a replacement to standard rear bracket load pin to facilitate easy removal at
time of rebuild or testing. May be supplied with new orders, when specified.
How to size: Select size consistent with load pin diameter for Fig. 200/201 or Fig. 3306/3307.
Features:
• Designed to sharply reduce the time necessary to remove a badly corroded conventional
pin and may also eliminate damage to the bushing and bracket assembly, particularly if
the pin and bracket are corroded.
• Minimizes “free play” between pin to pin.
Ordering: Specify figure number, nominal pin size and name.
Installation: Shipped assembled. Remove nuts and washer. Loosen sleeve on pin and install
sleeve/pin. Re-install washer and one nut. Tighten hex nut to snug. Install second nut.
299 Forged Steel Clevis
140 Threaded Rod, Both Ends - RH
253 Threaded Rod, Both Ends - LH & RH
291 Clevis Pin w/ Cotters
230 Turnbuckle
290L Weldless Eye Nut - LH
290 Weldless Eye Nut - RH
135 Rod Coupling, Straight w/ Sight Hole