∙ Bi-directional, bubble tight shut-off
∙ 1000# CWP (1/4”-2”) 600 CWP (2-1/2” - 4”), 150# WSP
∙ Vacuum Service to 29” Hg
∙ Full Port
∙ Body Material: Cast ASTM A351 GR CF8M (~316SS)
∙ Ball Material: Cast ASTM A351 GR CF8M (~316SS)
∙ Stem Material: Wrought ASTM A276 T-316
∙ Seat Material: RTFE
∙ Standard: MSS SP-110
∙ End Connections: Threaded, Socket Weld
∙ Blow-Out Proof Stem
∙ Lockable Lever Handle as Standard
∙ Pressure Balancing Hole in Ball Slot
∙ Optional Oval Handles
∙ Repair Kits Available
Series HP80 - Standard Port, 3-Piece Ball Valves - 3000 CWP
UU - Quadrant Double Union End Ball Valves - up to 3000 PSI CWP
Series N66 - Tube Full Port, 3-Piece Ball Valves 1000 CWP & 600 CWP
Series 5303 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP
Series 13 - Economy, DIR-ACT TM Direct Mount, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP
M1 - Quadrant Full Port, 3-Piece Ball Valves - 1000 & 600 PSI CWP
Series 3903 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP