Sharpe® DIR-ACT™ direct mount, economy, 3-piece ball valves provide a lower cost, compact, automated solution.
- Compact, actuated valve package.
- Innovative design permits stem seal adjustments without removing direct mount actuator
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/4"-4" (DN 8-100) full port
- Pressure Rating: 1000 CWP; 600 CWP [See Data Sheet for availability by size]
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- Standard: MSS SP-110
- End Connections: Threaded, Socket Weld, Butt Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- Direct Mount, ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series HP89 - Full Port, 3-Piece Ball Valves - 3000 CWP
M1 - Quadrant Full Port, 3-Piece Ball Valves - 1000 & 600 PSI CWP
316 Stainless Steel Three-Piece Ball Valve Series SC301
Series 3903 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP
Series N66 - Tube Full Port, 3-Piece Ball Valves 1000 CWP & 600 CWP
UU - Quadrant Double Union End Ball Valves - up to 3000 PSI CWP
Series 5303 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP