Sharpe® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications.
- Bi-directional, bubble tight shut-off
- Size Range: NPS 1/2"-2.5" (DN 15-65) standard port
- Pressure Rating: 3000 CWP
- Body Materials: Cast Carbon Steel, Cast Stainless Steel
- End Connections: Threaded, Socket Weld
- Blow-Out Proof Stem
- Live-loaded stem packing as standard
- ISO 5211 Top Mounting Pad - Automatable
- Lockable Handle as standard
- Encapsulated body seal allows valve to be welded in line without disassembly
- Sharpe® valves, actuators, and accessories are designed to work together; delivering exceptional performance.
Series N66 - Tube Full Port, 3-Piece Ball Valves 1000 CWP & 600 CWP
Series 5303 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP
316 Stainless Steel Three-Piece Ball Valve Series SC301
UU - Quadrant Double Union End Ball Valves - up to 3000 PSI CWP
Series 3903 - Economy, Full Port, 3-Piece Ball Valves - 1000 CWP
Series 13 - Economy, DIR-ACT TM Direct Mount, Full Port, 3-Piece Ball Valves - 1000 CWP & 600 CWP
M1 - Quadrant Full Port, 3-Piece Ball Valves - 1000 & 600 PSI CWP