The SCI Series 8155L-A Lead Free, Forged Brass Ball Valve offers reliable and dependable performance, and is ideal for gas, fuels, fire protection, HVAC applications, and general plumbing, including potable water.
- Meets Federal Safe Water Drinking Water Act, lead-free requirement
- Two-Piece Forged Brass Ball Valve
- 600 PSI CWP (1/4" – 2"), 400 PSI CWP (2 1/2" – 4")
- 150 PSI saturated steam
- Full Port / Full Bore
- Adjustable Packing Nut
- Blowout-Proof Stem
- FNPT x FNPT threaded end connections
- Lead Free & Dezincification Resistant Material
- PTFE Seats
- Conforms to MSS-SP110
- NSF/ANSI 61 & NSF/ANSI 372
- Multiple agency approvals
- Lever Handle
600 WOG Full Port With Drain On Side Lead Free Body Series 8175L
600 WOG Full Port Mini Ball Valves Series 8141
600 WOG Full Port Lead Free Body Series 8170L
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
92ST Ball Valve with Strainer
Series 8160L - Lead Free, Full Port, Nickel Plated, Brass Ball Valve - 600 CWP
600 WOG Full Port Lead Free Body Series 8156L
8135L – SCI 2-Piece Brass Ball Valve, Lead Free, Standard Port, 400 PSI CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP