- Lead Free Brass Ball Valve
- 2-piece, standard port design
- Bi-directional, bubble tight shut-off
- Pressure Rating: 400 PSI CWP, 150 PSI WSP
- Size Range: NPS 1/4"-2" (DN 8-50)
- Body Material: Forged Brass
- Sealing Materials: PTFE seats and seals
- Ball: Chrome plated
- Adjustable Stem Packing
- End Connections: Threaded
- Blow-Out Proof Stem
- Certified to NSF/ANSI 61-8
- Certified to NSF/ANSI 372
Slip PVC Ball Valve
600 WOG Full Port With Drain On Side Lead Free Body Series 8175L
Threaded PVC Ball Valve
316 Stainless Steel Two-Piece Ball Valve Series SC201
92ST Ball Valve with Strainer
600 WOG Full Port Lead Free Body Series 8145L
400 CWP Std Port, Series 8135, Threaded Ends
600 WOG Full Port Lead Free Body Series 8170L
BV435 Grooved End Stainless Steel Ball Valve with Lever Handle
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP