- DZR brass ball valve with strainer
- Threaded F/F with union end (ASME B1.20.1 - NPT) (F/M with union end for 3/4", 1" and 2")
- Air testing according EN12266-1
- Blow-out proof stem
- Stainless steel strainer (20 mesh)
- Available with optional test point and/or drain
- 600 WOG (400 WOG for 1-1/2" and 2")
FIG 92ST 92ST Ball Valve with Strainer
600 WOG Full Port Series 8156
600 WOG Full Port Lead Free Body Series 8171L
Series 8160L - Lead Free, Full Port, Nickel Plated, Brass Ball Valve - 600 CWP
8155-A: Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
2000BV-RP: Reduced Port, Carbon Steel, Ball Valve, 2000 PSI CWP
8155L-A: Lead-Free Brass Ball Valves, Full Port, Threaded-End. 600 & 400 PSI CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP
8156L-A: Lead-Free Brass Ball Valves, Full Port, Solder-End. 600 & 400 PSI CWP
304 Stainless Steel Two-Piece Ball Valve Series SC208
600 WOG Full Port Lead Free Body Series 8156L