Forged Brass 600 WOG / 150 WSP Full Port Threaded Ball Valve, CSA/UL/FM - Series 8170. UL Listed. FM Approved. CSA Approved (z21.15a for 1/2 psig & 3_88 for 5 psig). ANSI/ASE B16.33 (Gas Piping to 125 psig). Meets Fed Spec WW_V_35, Type II, Class A, Style 3. confomrs to MSS_SP110. Certified to NSF/ANSI 61_8
FIG SERIES 8170 600 WOG Full Port, Series 8170
Threaded PVC Ball Valve
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP
304 Stainless Steel Two-Piece Ball Valve Series SC208
8135L – SCI 2-Piece Brass Ball Valve, Lead Free, Standard Port, 400 PSI CWP
600 CWP Full Port Series 8155, Threaded Ends
Threaded PVC Ball Valve
BV835 Grooved End Ball Valve with Lever Handle and Gear Operator
Slip PVC Ball Valve
92BPC Ball Valve with Bypass