The Model BV835 is a ductile iron, grooved end, regular port, two-piece ball valve that provides for efficient control of fluid in piping systems. The Model BV835 is designed and tested in conformance with MSS SP-110 and MSS SP-72. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position. The mounting pad is made to ISO 5211 to allow for mounting of power actuators.
FIG GMBV835 BV835 Grooved End Ball Valve with Lever Handle and Gear Operator
316 Stainless Steel Two-Piece Ball Valve Series SC201
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L
Slip PVC Ball Valve
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP
20B - Quadrant Two Piece, Bronze, Ball Valves - 600 PSI CWP
600 WOG Full Port, Series 8170
7500 Grooved End Ball Valve
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
600 WOG Full Port Lead Free Body Series 8170L
Slip PVC Ball Valve