NOTE: This product is discontinued, and remaining inventory is limited.
Efficient control of fluid in piping systems, the valve can be installed in any direction and features a locking handle.
• Reduced Port
• Working Pressure: 2000 PSI (138 bar)
• 1 Piece Body
• Blow out proof stem
• Locking Handle
• Thread conform to ASME B1.20.1 (NPT)
• NACE MR0175
Series 58B - Economy, Standard Port, Uni-Body Ball Valves - 2000 CWP
10 - Quadrant Unibody Barstock Ball Valves, 2000 PSI CWP
20C - Quadrant Two Piece, Barstock, Ball Valves - 2000 PSI CWP
23 - Quadrant Two Piece, Barstock, Ball Valves - 3000 PSI CWP