The Gruvlok® Figure 7011 Standard Coupling is a flexible coupling designed to join roll grooved or cut grooved 30" O.D. pipe for a wide range of applications, including Commercial/Industrial Construction, Mining, Process Piping and many others. This coupling’s operating temperature ranges from –40°F to 230°F (-40°C to 110°C) with the Grade E EPDM gasket and –20°F to 180°F (-29°C to 82°C) with the Grade T Nitrile gasket. The operating pressure ranges 15" of Hg. vacuum to 300 psig on standard wall steel pipe.
FIG 7011 7011 Standard Coupling
COOPLOK Lightweight Flexible Coupling with “C” Gasket
7010 Reducing Coupling
COOPLOK Standard Weight Flexible Coupling with Triple Seal Gasket
7000 Lightweight Flexible Coupling
COOPLOK Lightweight Flexible Coupling with Triple Seal Gasket
COOPLOK Standard Weight Flexible Coupling
7001 Flexible Coupling
617 Transition Coupling for Joining IPS Stainless Steel to Copper Tubing Systems
7001-2 Flexible Coupling
7003 HingeLOK Coupling