The Gruvlok Fig. 7013 300# Flange allows direct connection of Class 250 or Class 300 flanged components to a Gruvlok piping system. The two halves of the 2" thru 12" sizes of both Gruvlok Flanges are drawn together by a latch bolt which eases assembly on the pipe. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.
Gruvlok Flanges have designed-in anti-rotation tines which bite into and grip the side of the pipe groove to provide a secure, rigid connection.
Gruvlok flange adapter insert required when mating to rubber surfaces or serrated faced mating flanges.
* The 7013 Gruvlok adapter flange should not be used with the 78FP or 7800 check valve.
COOPLOK Phenolic Flange Ring
Flanged Seal Rings - for use with 7012/7013 Flanges
7312 HDPE Flange Adapter
COOPLOK Hinged Flange Adaptor
6084 Flange Adapter
7788 Gruvlok® Flange Adapter
7012 Flange