Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
7081 Adapter Nipple Gr x MPT
COOPLOK 45° Long Radius Elbow – 1-1/2 D
7087 Female Thread Adapter
7070 45° Reducing Lateral
7460 Short Pattern Tee
COOPLOK Elbow - Standard Radius
COOPLOK Reducing Tee
7050LR Long Radius 90° Elbow
7052-6D 22-1/2° Long Rad. Elbow
7050-6D 90° Long Rad. Elbow