The Series 7500 grooved-end ball valve line consists of a 2" to 6", two-piece design, and is available in configurations to address a broad spectrum of application requirements.
The Series 7500 has generous factors of safety for pressure retention and stem torsional strength. In addition, it has a blow-out proof stem design, low operating torque, and high Cv.
The Series 7500 is compliant with NACE MR01-75 when stainless steel trim is specified.
Grooved ends conform to the requirements of AWWA C606 for steel pipe.
For special configurations, contact your Anvil representative.
For stainless steel, see the stainless steel section.
PRESSURE-RATING: 800 psig CWP (55 bar) in ASTM A 395 Ductile Iron
COOPLOK Grooved Ball Valve
600 CWP Full Port Series 8145, Threaded Ends
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
600 WOG Full Port Lead Free Body Series 8155L
92BPC Ball Valve with Bypass
Threaded PVC Ball Valve
Forged Brass Pex Ends Ball Valve Series 8183L
600 WOG Full Port With Drain On Side Lead Free Body Series 8175L
Threaded PVC Ball Valve
S2 - Quadrant Seal-Welded Ball Valves, 2000 PSI CWP