Available on following versions:
- Threaded F inlet (ASME B1.20.1 - NPT)
- Solder joint inlet (ASME B16.22)
Can be combined with threaded F or solder joint 9900 series valve. Air testing according to EN12266-1.
Blow-out proof stem, adjustable packing
- 400 WOG
8135L – SCI 2-Piece Brass Ball Valve, Lead Free, Standard Port, 400 PSI CWP
92BPC Ball Valve with Bypass
Forged Brass Pex Ends Ball Valve Series 8183L
Slip PVC Ball Valve
BV435 Grooved End Stainless Steel Ball Valve with Lever Handle
600 CWP Full Port Series 8145, Threaded Ends
SX - Quadrant Seal-Welded Ball Valves with ISO Mounting Pad, 1000 - 2000 PSI CWP
Threaded PVC Ball Valve
600 WOG Full Port With Drain On Side Lead Free Body Series 8176L
Series 8160L - Lead Free, Full Port, Nickel Plated, Brass Ball Valve - 600 CWP