The Model BV435 Grooved End Stainless Steel Ball Valves with Lever Handle provide for efficient control of fluid in piping systems. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position.
FIG GMBV435 BV435 Grooved End Stainless Steel Ball Valve with Lever Handle
316 Stainless Steel Two-Piece Ball Valve Series SC201
600 WOG Full Port, Series 8170
Threaded PVC Ball Valve
Slip PVC Ball Valve
Slip PVC Ball Valve
600 WOG Full Port With Drain On Side Lead Free Body Series 8175L
2000BV-RP: Reduced Port, Carbon Steel, Ball Valve, 2000 PSI CWP
600 WOG Full Port Lead Free Body Series 8170L
99IBV Union Ball Valve
Threaded PVC Ball Valve