Double-opposed piston, rack and pinion, pneumatic actuators for fast, efficient, and economical operation of ball, butterfly, and other rotary valves.
Features
- Rack and pinion design
- Eleven size models
- Double-acting and spring return
- Four BREAK and SEAT torque combinations per body size using pre-loaded spring cartridges
- NAMUR interface for easy solenoid mounting
- Mid-body NAMUR interface for easy air and electrical connections
- Anodized cylinders and epoxy-coated end-caps
- Stainless steel fasteners for corrosion resistance
- Large piston guides and rings for minimum cylinder wear/optimum contact between rack and pinion
- Dual travel stops
- Pressure range 40-120 psi
- Temperature range -4 to 176 degrees Fahrenheit (F)
- All moving parts factory lubricated
- Indoor or outdoor installation
- Compliant to ISO mount standards
- Media: dry or lubricated air
- Stem adapters available for direct mounting
YT-3300 & YT-3400 Smart Positioner
Sentinel VPT & Watchman VPT Rotary Limit Switch
EM – Electric Actuators, Mini, Double Acting
D400 - Digital Positioners
210LS Rotary Limit Switch Box
GO - Quadrant Manual Worm Gear Operators
SDC - Declutchable Manual Overrides
C - Quadrant Rack and Pinion Pneumatic Actuators
B - Electric Actuators, Double Acting
G – ABZ Manual Worm Gear Operators