Anvil-Strut channels are manufactured by a series of forming dies, or rolls, which progressively cold work the strip steel into the desired channel configuration. This method produces a cross section of uniform dimensions within a tolerance of plus or minus 0.015", on outside dimensions.
FIG AS400BTB AS 400BTB Welded Channel
AS 2407 Wall Ladder Bracket
HBM-Hinged Pipe Clamp Series
AS 1911 (2" - 14" Pipe) Pipe Roller Support
AF087 Structural Brace Attachment
167 Lok-Shield Insulation Protection Shield
AS 2623 Swivel Adapter
140 Threaded Rod, Both Ends - RH
133 Standard Duty Beam Clamp
AF085 Joist Adapter
185 CPVC One Hole Pipe Strap