Size Range: 3/8" through 1/2"
Material: Carbon steel
Finish: Plain or Zinc Plated
Service: Recommended for attachment to steel or wooden beams, etc.
Approvals: Complies with Federal Specification A-A-1192A (Type 34), WW-H-171-E (Type 35), ANSI/MSS SP-69 and MSS SP-58 (Type 34). UL Listed (Sizes 3/8" and 1/2"). FM Approved (Size 3/8" for use on steel beam only)
Features: Threaded mounting bracket provides an economical, practical and adjustable means of securing hangers to beams.
Ordering: Specify rod size, figure number, name and finish.
551 Revolver Bracket
199 Heavy Welded Steel Bracket
195 Medium Welded Steel Bracket
550 Revolver Swivel
202 Iron Side Beam Bracket
194 Light Welded Steel Bracket
206 Steel Side Beam Bracket