Anvil-Strut Channel Nuts are designed with specially formed teeth in the parallel channel recesses to grip the returned lip of the channel. The shearing action of the teeth assures positive locking of the Anvil-Strut channels to the fittings.
FIG ASTG AS TG Top Grip Nut with Spring on Top
52 Concrete Rod Attachment Plate
AS 1100AS Rigid Steel Conduit Clamps
221 Double Pipe Stays
AS 603 Two Hole End Angle
227 Top Beam Clamp
AS 748 Four Hole Corner Joint Connector
108 Split Pipe Ring
CT-138R Extension Split Tubing Clamp
62 Pipe Stanchion
Stainless Steel Riser Clamp