Sharpe® metal-seated, cast, flanged gate valves provide superior performance and reliability in a wide range of applications.
- Outside Screw and Yoke (OS&Y) - Rising Stem Design Bi-directional, tight shut-off
- Size Range: NPS 1/2"-24" (DN 15-600) - See overview below
- Pressure Class: ASME Class 150; ASME Class 300; ASME Class 600
- Body Materials: Cast Steel, Cast Stainless Steel
- Standards: ASME B16.34, API 600
- End Connections: Flanged, Butt Weld
The Sharpe Series 35 overview - See datasheet for more details
- 35-114: Class 150, Flanged Gate Valve - Cast WCB Carbon Steel (2"-24")
- 35-116: Class 150, Flanged Gate Valve - Cast CF8M Stainless Steel (1/2"-24")
- 35-314: Class 300, Flanged Gate Valve - Cast WCB Carbon Steel (2"-24")
- 35-316: Class 300, Flanged Gate Valve - Cast CF8M Stainless Steel (1/2"-24")
- 35-614: Class 600, Flanged Gate Valve - Cast WCB Carbon Steel (2"-24")
Series 25 - Cast, Flanged Swing Check Valves - Class 150, 300, & 600
Series 45 - Cast, Flanged Globe Valves - Class 150, 300, & 600