Sharpe® metal-seated, cast, flanged swing check valves provide superior performance and reliability in a wide range of applications.
- Uni-directional shut-off
- Size Range: NPS 1/2"-24" (DN 15-600) - See overview below
- Pressure Class: ASME Class 150; ASME Class 300; ASME Class 600
- Body Materials: Cast Steel, Cast Stainless Steel
- Standard: ASME B16.34
- End Connections: Flanged, Butt Weld
The Sharpe Series 25 overview - See datasheet for more details
- 25-114: Class 150, Flanged Swing Check Valve - Cast WCB Carbon Steel (2"-24")
- 25-116: Class 150, Flanged Swing Check Valve - Cast CF8M Stainless Steel (1/2"-24")
- 25-314: Class 300, Flanged Swing Check Valve - Cast WCB Carbon Steel (2"-24")
- 25-316: Class 300, Flanged Swing Check Valve - Cast CF8M Stainless Steel (1/2"-24")
- 25-614: Class 600, Flanged Swing Check Valve - Cast WCB Carbon Steel (2"-24")
Series 45 - Cast, Flanged Globe Valves - Class 150, 300, & 600
Series 35 - Cast, Flanged Gate Valves - Class 150, 300, & 600