Sharpe® metal-seated, cast, flanged globe valves provide superior performance and reliability in a wide range of applications.
- Outside Screw and Yoke (OS&Y) - Rising Stem Design
- Size Range: NPS 1/2"-16" (DN 15-400) - See overview below
- Pressure Class: ASME Class 150; ASME Class 300; ASME Class 600
- Body Materials: Cast Steel, Cast Stainless Steel
- Standard: ASME B16.34
- End Connections: Flanged, Butt Weld
The Sharpe Series 45 overview - See datasheet for more details
- 45-114: Class 150, Flanged Globe Valve - Cast WCB Carbon Steel (2"-16")
- 45-116: Class 150, Flanged Globe Valve - Cast CF8M Stainless Steel (1/2" - 16")
- 45-314: Class 300, Flanged Globe Valve - Cast WCB Carbon Steel (2"-16")
- 45-316: Class 300, Flanged Globe Valve - Cast CF8M Stainless Steel (1/2"-16")
- 45-614: Class 600, Flanged Globe Valve - Cast WCB Carbon Steel (2"-12")
Series 25 - Cast, Flanged Swing Check Valves - Class 150, 300, & 600
Series 35 - Cast, Flanged Gate Valves - Class 150, 300, & 600