Fig. 65GRCE (EPDM) & 65GRCN (Nitrile)
Reducing Coupling gaskets provide sealing surfaces for the two sizes of pipe they join, similar to the "C" Type gaskets. Coupling housings are tightened and the gasket seals each grooved pipe end.
For use with COOPLOK™ 65RC coupling sizes only. Available in EPDM & Nitrile. Sizes: 2" x 1-1/2" to 8" x 6"
7075 Bull Plug
COOPLOK Drain Elbow - Standard Radius
COOPLOK Concentric Reducer Male NPT
7072GF GR x Flange Concentric Reducer
7051LR Long Radius 45° Elbow
COOPLOK Cap
7050LR Long Radius 90° Elbow
COOPLOK Elbow - Standard Radius
COOPLOK 22-1/2° Elbow, Standard Radius