FPPI High Density PTFE Tape: Designed for use in difficult sealing applications. It is ideally suited for Anti-Freeze filled sprinkler systems which are more subject to thread leakage than water filled systems. Manufactured to meet MIL Spec AA58092. Thickness is 0.09mm with density of 1.0 g/cu cm.
FIG 03-123 FPPI High Density PTFE Tape
PipeFit AS® Thread Sealing Paste with PTFE
WeldFit® APS Anaerobic Porosity Sealant
ThreadFit CLEAR Cutting Oil
PipeFit® Thread Sealing Paste with PTFE
PTFE Thread Seal Tape
LubeFit® Coupling Grease
ThreadFit DARK Cutting Oil
Blazemaster® Caulk&Walk® Fire Stop Sealant for CPVC
PipeFit® Dope Brushes