LubeFit® is a vegetable fiber based lubricant for all gasketed fittings, including grooved couplings for fire sprinkler systems. It is non staining* and does not support bacterial growth. LubeFit® can be easily applied in temperatures from -10° to 150° F. LubeFit® is non-toxic and water soluble. Under normal conditions, LubeFit® is not harmful to the skin. *Will stain untreated porous surfaces such as concrete if not cleaned from the surface immediately.
FBC™ System Compatible**
** FBC™ System Compatible indicates that this product has been tested
and is monitored on an ongoing basis
to assure its chemical compatibility with FlowGuard Gold®
BlazeMaster® and Corzan® pipe and fittings. FBC™
FlowGuard Gold®
BlazeMaster® and Corzan® are licensed trademarks of The Lubrizol Corporation or its affiliates.
Blazemaster® Caulk&Walk® Fire Stop Sealant for CPVC
PipeFit® Dope Brushes
WeldFit® APS Anaerobic Porosity Sealant
PipeFit AS® Thread Sealing Paste with PTFE
PipeFit® Thread Sealing Paste with PTFE
ThreadFit CLEAR Cutting Oil
FPPI High Density PTFE Tape
ThreadFit DARK Cutting Oil
PTFE Thread Seal Tape